IESNA:LM-63-2002
[TEST]P1383133
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2C-830-U-RW
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 102W 80CRI 3000K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (52) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.85A 102.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12579.8
TILT=NONE
52 -1 1 38 11 1 1 1.0000 0.5000 0.0000
1.000 1 102.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 
1425.6 1425.6 1411.2 1402.6 1417.0 1442.9 1457.3 1489.0 1543.7 1621.4 1722.2 1828.8 1955.5 2105.3 2272.3 2462.4 2661.1 2851.2 3009.6 
3119.0 3188.2 3211.2 3119.0 2880.0 2338.6 1673.3 1584.0 1143.4 665.3 429.1 296.6 193.0 135.4 106.6 69.1 20.2 5.8 0.0 
1425.6 1417.0 1405.4 1399.7 1408.3 1437.1 1454.4 1489.0 1546.6 1621.4 1719.4 1834.6 1958.4 2105.3 2281.0 2471.0 2669.8 2859.8 3009.6 
3124.8 3196.8 3211.2 3133.4 2908.8 2350.1 1696.3 1584.0 1152.0 671.0 434.9 296.6 213.1 135.4 100.8 66.2 23.0 8.6 0.0 
1425.6 1414.1 1405.4 1402.6 1419.8 1451.5 1486.1 1532.2 1592.6 1681.9 1782.7 1900.8 2024.6 2171.5 2344.3 2531.5 2738.9 2926.1 3098.9 
3228.5 3309.1 3337.9 3280.3 3084.5 2600.6 1874.9 1765.4 1321.9 771.8 483.8 319.7 230.4 175.7 106.6 69.1 28.8 8.6 0.0 
1425.6 1419.8 1414.1 1414.1 1437.1 1480.3 1529.3 1589.8 1664.6 1753.9 1860.5 1975.7 2108.2 2246.4 2410.6 2594.9 2793.6 3003.8 3191.0 
3349.4 3458.9 3513.6 3502.1 3381.1 3084.5 2390.4 2226.2 1690.6 1085.8 610.6 388.8 262.1 184.3 129.6 83.5 31.7 8.6 0.0 
1425.6 1419.8 1422.7 1434.2 1463.0 1514.9 1581.1 1656.0 1739.5 1831.7 1938.2 2056.3 2180.2 2318.4 2473.9 2646.7 2842.6 3047.0 3260.2 
3441.6 3597.1 3697.9 3738.2 3718.1 3565.4 3237.1 3098.9 2439.4 1647.4 982.1 506.9 290.9 184.3 132.5 77.8 31.7 11.5 0.0 
1425.6 1425.6 1437.1 1457.3 1494.7 1552.3 1621.4 1702.1 1794.2 1895.0 2001.6 2113.9 2229.1 2364.5 2511.4 2675.5 2859.8 3052.8 3263.0 
3467.5 3657.6 3813.1 3919.7 3988.8 3988.8 3876.5 3824.6 3556.8 2828.2 1609.9 878.4 420.5 250.6 141.1 72.0 31.7 11.5 0.0 
1425.6 1431.4 1448.6 1480.3 1529.3 1584.0 1653.1 1733.8 1814.4 1909.4 2001.6 2102.4 2217.6 2332.8 2473.9 2623.7 2790.7 2969.3 3147.8 
3343.7 3536.6 3723.8 3893.8 4020.5 4115.5 4164.5 4176.0 4127.0 3597.1 3021.1 1918.1 1010.9 449.3 184.3 77.8 37.4 17.3 
0.0 
1425.6 1428.5 1451.5 1494.7 1552.3 1612.8 1676.2 1745.3 1814.4 1883.5 1961.3 2047.7 2142.7 2249.3 2370.2 2505.6 2661.1 2822.4 2989.4 
3179.5 3355.2 3530.9 3695.0 3850.6 4000.3 4124.2 4135.7 3991.7 3787.2 3672.0 3242.9 2465.3 1152.0 302.4 132.5 51.8 
20.2 0.0 
1425.6 1437.1 1465.9 1517.8 1578.2 1641.6 1705.0 1759.7 1811.5 1866.2 1923.8 1990.1 2065.0 2148.5 2252.2 2370.2 2511.4 2666.9 2822.4 
2992.3 3170.9 3343.7 3505.0 3657.6 3807.4 3879.4 3856.3 3649.0 3631.7 3588.5 3623.0 3297.6 1765.4 601.9 167.0 
57.6 23.0 0.0 
1425.6 1437.1 1465.9 1523.5 1592.6 1661.8 1728.0 1779.8 1828.8 1877.8 1929.6 1981.4 2041.9 2125.4 2226.2 2338.6 2482.6 2632.3 2787.8 
2949.1 3124.8 3289.0 3447.4 3605.8 3755.5 3758.4 3706.6 3496.3 3507.8 3409.9 3522.2 3332.2 1650.2 293.8 95.0 
43.2 23.0 0.0 
1425.6 1431.4 1468.8 1529.3 1595.5 1664.6 1736.6 1797.1 1837.4 1883.5 1938.2 1990.1 2050.6 2131.2 2229.1 2344.3 2482.6 2643.8 2799.4 
2966.4 3139.2 3306.2 3481.9 3625.9 3772.8 3758.4 3700.8 3496.3 3513.6 3404.2 3513.6 3202.6 1465.9 216.0 86.4 40.3 
23.0 0.0 
